Properties
Version | Electronics housings, Mounting flange |
Order No. | 1251320000 |
Type | MTA 30 MF |
GTIN (EAN) | 4050118042702 |
Qty. | 20 items |
Height | 10.5 mm |
Height (inches) | 0.413 inch |
Width | 30 |
Width (inches) | 1.181 inch |
Length | 97.3 mm |
Length (inches) | 3.831 inch |
Net weight | 97 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Protection degree | IP20 |
Weight | 97 g |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60880) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1251320000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1251320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-04-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |
Is accessory of
-
Item No.:2466990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467020000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2466980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467260000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467080000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467060000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2568980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466870000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466880000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466910000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2568970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2569000000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2466850000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2568990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467090000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467070000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V