Properties
Version | Printed circuit board terminals, PCB terminal, THT solder connection, Pitch in mm (P): 5.00 mm, Number of poles: 2, Tube |
Order No. | 2913710000 |
Type | MTS 5/02 V T4 B T |
GTIN (EAN) | 4099986539709 |
Qty. | 44 items |
Product data |
IEC: 400 V / 32 A / 0.5 - 4 mm² UL: 300 V / 18.5 A / AWG 20 - AWG 12 |
Packaging | Tube |
Depth | 13.2 mm |
Depth (inches) | 0.52 inch |
Height | 22.35 mm |
Height (inches) | 0.88 inch |
Height of lowest version | 18.85 mm |
Width | 12.3 mm |
Width (inches) | 0.484 inch |
Net weight | 3.5 g |
Installation temperature | -50 °C to +70 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Product family | OMNIMATE 4.0 |
Wire connection method | SNAP IN |
Property, clamping point | WireReady |
Mounting onto the PCB | THT solder connection |
Conductor outlet direction | 180° |
Pitch in mm (P) | 5 mm |
Pitch in inches (P) | 0.197 " |
Number of poles | 2 |
Pin series quantity | 1 |
Number of rows | 1 |
Solder pin length (l) | 3.5 mm |
Solder pin dimensions | 0.6 x 0.8 mm |
Solder eyelet hole diameter (D) | 1.3 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Number of solder pins per pole | 2 |
Stripping length | 9 mm |
Stripping length tolerance |
|
L1 in mm | 5 mm |
L1 in inches | 0.197 " |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Protection degree | IP20 |
Insulating material | PA 9T |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Tinning type | matt |
Storage temperature, min. | -25 °C |
Storage temperature, max. | 55 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Clamping range, min. | 0.34 mm² |
Clamping range, max. | 4 mm² |
Wire connection cross section AWG, min. | AWG 12 |
Wire connection cross section AWG, max. | AWG 20 |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.34 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 2.5 mm² |
Outer diameter of insulation, max. | 4 mm |
Clampable conductor |
|
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 32 A |
Rated current, max. number of poles (Tu=20°C) | 32 A |
Rated current, min. number of poles (Tu=40°C) | 32 A |
Rated current, max. number of poles (Tu=40°C) | 32 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Wire cross-section, AWG, min. | AWG 20 |
Wire cross-section, AWG, max. | AWG 12 |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated voltage (Use group F / UL 1059) | 420 V |
Rated current (Use group B / UL 1059) | 18.5 A |
Rated current (Use group D / UL 1059) | 10 A |
Wire cross-section, AWG, min. | AWG 20 |
Wire cross-section, AWG, max. | AWG 12 |
Clearance distance, min. | 4 mm |
Creepage distance, min. | 5.6 mm |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity |
[cURus_CoC_E60693_MTS5_202310.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_313325)
[Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310092) |
Product Change Notification | [Technical change to MTS 5 - Packaging](https://mdcop.weidmueller.com/mediadelivery/asset/900_308359) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |