Properties
Version | Tools, Stripping and cutting tool |
Order No. | 1208880000 |
Type | MULTI-STRIPAX IE-POF |
GTIN (EAN) | 4032248990276 |
Qty. | 1 items |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 482.24 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Wire stripper unit |
Conductor cross-section (cutting capacity) | 6 mm² |
Stripping length, min. | 2 mm |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101170) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
Accessories
ToolsStripping the insulationWire strippers for specific insulation materialsAccessories / replacement parts
Is accessory of
-
Item No.:2568260000Packaging unit:10 PC
FO connector, Version 14, SC-RJ POF, reconnectable, IP67
-
-
Item No.:2564960000Packaging unit:10 PC
SC insert, Plug SCRJ, POF, reconnectable
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67V14 PushPullSetsSC-RJ
ToolsCrimping toolsMiscellaneous crimping tools......for fibre-optic cable with polymer optic fibres (POF)
ConnectorsIndustrial Ethernet ConnectorsFO connectors (Fibre-Optic)IP67InsertsLWL-SC
ToolsAssortmentCrimp Sets
Individual part of
-
Item No.:1208930000Packaging unit:1 PC
Crimping tool: HTX-IE-POF, Stripping tool: Multi-Stripax IE-POF
ToolsAssortmentCrimp Sets
Individual parts
ToolsStripping the insulationWire strippers for specific insulation materialsAccessories / replacement parts
ToolsCrimping toolsMiscellaneous crimping tools......for fibre-optic cable with polymer optic fibres (POF)