Properties
Order No. | 2835010000 |
Type | MULTIMARK ROLLER SFM 4 |
GTIN (EAN) | 4064675427346 |
Qty. | 1 items |
Width | 139 mm |
Width (inches) | 5.472 inch |
Net weight | 55 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.1 | 19-14-90-90 |
ECLASS 10.0 | 19-14-90-90 |
ECLASS 11.0 | 19-14-01-92 |
ECLASS 12.0 | 19-14-01-92 |
ECLASS 13.0 | 19-14-01-92 |
ECLASS 14.0 | 19-14-01-92 |
ECLASS 15.0 | 19-14-01-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2719250000Packaging unit:800 PC
Conductor and cable markers, 2.5 - 4 mm, 18 x 5.7 mm, yellow
-
Item No.:2719220000Packaging unit:800 PC
Conductor and cable markers, 2.5 - 4 mm, 18 x 5.7 mm, white
-
Item No.:2719240000Packaging unit:1200 PC
Conductor and cable markers, 2.5 - 4 mm, 12 x 5.7 mm, yellow
-
Item No.:2719230000Packaging unit:600 PC
Conductor and cable markers, 2.5 - 4 mm, 24 x 5.7 mm, white
-
Item No.:2719260000Packaging unit:600 PC
Conductor and cable markers, 2.5 - 4 mm, yellow
-
Item No.:2719210000Packaging unit:1200 PC
Conductor and cable markers, 2.5 - 4 mm, 12 x 5.7 mm, white
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiMarkSFMSFM 4