Properties
Version | Busbar (terminal), Natural, Height: 15 mm, Depth: 2 mm, Copper |
Order No. | 0280200000 |
Type | NSCH 1M |
GTIN (EAN) | 4008190012953 |
Qty. | 10 |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 1,000 mm |
Width (inches) | 39.37 inch |
Net weight | 198.264 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Surface finish | untreated |
Colour | Natural |
Installation advice | Direct mounting |
Type of connection | Screw connection |
TS 35 offset | 39 mm |
Installation advice | Direct mounting |
Surface finish | untreated |
Rated current | 24 A |
Approval/Certificate/Document of Conformity |
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_80656)
[UKCA Attestation of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_255566) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80376) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_80377) [UKCA Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_255567) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58940) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0280200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0280200000) |
User Documentation |
[Installation Instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_80378)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ECLASS 15.0 | 27-14-11-92 |
ROHS | Conform |
Accessories
-
Item No.:0280100000Packaging unit:100 PC
Fastening element (Terminal), silver, Height: 12.5 mm, Width: 10 mm, Steel, 180 °C
-
Item No.:0296700000Packaging unit:100 PC
Mounting screw (Terminal), 5.00 mm, Steel, Depth: 8.5 mm, Width: 8.5 mm, Height: 8.5 mm
Is accessory of
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35