Properties
Version | Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, pink |
Order No. | 0138000000 |
Type | P 14/2 D01 RS SAKS4 |
GTIN (EAN) | 4008190114664 |
Qty. | 50 items |
Depth | 10.5 mm |
Depth (inches) | 0.413 inch |
Height | 11 mm |
Height (inches) | 0.433 inch |
Diameter | 12 mm |
Net weight | 0.34 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Aluminium |
Colour | pink |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Diameter | 12 mm |
Cartridge fuse | E14 |
Colour | pink |
Current | 2 A |
Type | Gauge ring for inserts E14 2 A |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Rated current | 2 A |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0138000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |