Properties
Version | Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, yellow |
Order No. | 0361900000 |
Type | P 18/25 D02 GE SAKS5 |
GTIN (EAN) | 4008190091101 |
Qty. | 50 items |
Depth | 10.5 mm |
Depth (inches) | 0.413 inch |
Height | 11 mm |
Height (inches) | 0.433 inch |
Diameter | 16.6 mm |
Net weight | 0.51 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Aluminium |
Colour | yellow |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Diameter | 16.6 mm |
Cartridge fuse | E18 |
Colour | yellow |
Current | 25 A |
Type | Gauge ring for inserts E18 25 A |
Version | Fuse cartridge |
Installation advice | Direct mounting |
Rated current | 25 A |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0361900000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0502120000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E18
-
Item No.:0502100000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 16 mm², 63 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, E18
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier16 mm²E 18 fuse