Properties
Version | Tools, Accessories |
Order No. | 2903430000 |
Type | P BAG SET 2 |
GTIN (EAN) | 4099986008908 |
Qty. | 1 items |
Depth | 220 mm |
Depth (inches) | 8.661 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 320 mm |
Width (inches) | 12.598 inch |
Net weight | 1,477.07 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article |
Toolbag
fitted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
Accessories
-
-
-
-
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
ToolsAssortmentToolbagunfitted
ToolsCuttingCutting tools
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
Individual parts
-
-
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
-
ToolsCuttingCutting tools
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsAssortmentToolbagunfitted
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools