Properties
Version | Tools, Accessories |
Order No. | 2579420000 |
Type | P BAG SET 3 |
GTIN (EAN) | 4050118648331 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 260 mm |
Width (inches) | 10.236 inch |
Net weight | 1,188.8 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article |
Toolbag
fitted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
Accessories
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
-
-
-
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
ToolsTesting2-pole voltage testerswith LED Display
ToolsCuttingCutting tools
ToolsAssortmentToolbagunfitted
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsStripping the insulationCable sheathing stripper for special cablesTools
Individual parts
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
-
-
-
-
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
ToolsCuttingCutting tools
ToolsAssortmentToolbagunfitted
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsTesting2-pole voltage testerswith LED Display
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsStripping the insulationCable sheathing stripper for special cablesTools