Properties
Version | Tools, Accessories |
Order No. | 2579460000 |
Type | P BAG SET 7 |
GTIN (EAN) | 4050118648379 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 260 mm |
Width (inches) | 10.236 inch |
Net weight | 1,220.8 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article |
Toolbag
fitted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
Accessories
-
-
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
-
ToolsCuttingCutting tools
ToolsAssortmentToolbagunfitted
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsTestingNon-contact testersNon-contact voltage tester
Individual parts
-
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
-
-
ToolsCuttingCutting tools
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsTestingNon-contact testersNon-contact voltage tester
ToolsAssortmentToolbagunfitted
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools