Properties
Version | Tools, Accessories |
Order No. | 2903520000 |
Type | P BAG XL SET 11 |
GTIN (EAN) | 4099986009295 |
Qty. | 1 items |
Depth | 220 mm |
Depth (inches) | 8.661 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 320 mm |
Width (inches) | 12.598 inch |
Net weight | 1,867.02 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article |
Toolbag
fitted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |
Accessories
-
-
-
Item No.:2749650000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:2749660000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
-
-
-
-
-
Item No.:2749620000Packaging unit:1 PC
Mounting tool, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
ToolsCuttingCutting tools
ToolsAssortmentToolbagunfitted
ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Phillips
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsPliersPressing tool
ToolsTestingVoltage tester
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
Individual parts
-
-
-
-
-
Item No.:2749650000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
-
Item No.:2749660000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
-
-
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749620000Packaging unit:1 PC
Mounting tool, Blade width (B): 4 mm, Blade length: 100 mm, Blade thickness (A): 0.8 mm
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsPliersPressing tool
ToolsAssortmentToolbagunfitted
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Phillips
ToolsTestingVoltage tester
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsCuttingCutting tools
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver