Properties
Version | Tools, Accessories |
Order No. | 2548180000 |
Type | P BAG |
GTIN (EAN) | 4050118557916 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 260 mm |
Width (inches) | 10.236 inch |
Net weight | 345 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article |
Toolbag
empty |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
Is accessory of
ToolsAssortmentToolbagfittedP BAG
Individual part of
ToolsAssortmentToolbagfittedP BAG