Properties
Version | Ink |
Order No. | 1924340000 |
Type | P-INK 2.0 |
GTIN (EAN) | 4032248563524 |
Qty. | 1 items |
Net weight | 60 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Version | Ink for plotter pens, strong blackening |
User Documentation | [MSDS_P-Ink](https://mdcop.weidmueller.com/mediadelivery/asset/900_40051) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ROHS | Conform |