Properties
Version | Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard |
Order No. | 2715590000 |
Type | PRINTJET CONNECT |
GTIN (EAN) | 4064675016922 |
Qty. | 1 items |
Depth | 930 mm |
Depth (inches) | 36.614 inch |
454 mm | |
Height (inches) | 17.874 inch |
Width | 590 mm |
Width (inches) | 23.228 inch |
Net weight | 43,693 g |
Ambient temperature | 18 °C…32 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI, 6c, 7a, 7cI, 34 |
REACH SVHC |
Lead 7439-92-1
Hexahydromethylphthalic anhydride 19438-60-9 Cyclohexane-1,2-dicarboxylic anhydride 85-42-7 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol 79-94-7 |
SCIP | 1019ebc1-7078-40d9-974d-3aa332713b10 |
Fueling system | Ink cartridge, CMYK |
Included in delivery |
PrintJet CONNECT
Power cable Dust cover 1 set of ink cartridges CMYK USB cable W-LAN stick 1 unit DEK 5/5 2 x PrintJet Cleaner tissues DVD with M-Print® PRO Quick start guide user manual D/EN all other 23 languages on DVD as a PDF |
Interface |
USB
LAN Wi-Fi |
Marker type |
Multicard
MetalliCard |
Operating system |
Windows 7
Windows 8 Windows 8.1 Windows 10 Windows 11 |
Print resolution, max. | 1,200 DPI |
Printer driver |
Windows 7
Windows 8 Windows 8.1 Windows 10 |
Printing method | Ink jet technology |
Printing speed | Depends on printing quality |
Software | M-Print® PRO |
Voltage supply |
230 V AC / 16 A
115 V AC / 20 A |
Approval/Certificate/Document of Conformity |
[MET Certification Record PrintJet CONNECT](https://mdcop.weidmueller.com/mediadelivery/asset/900_253006)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_250954) [UKCA Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_250955) [acma RCM Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253008) [Korea Certification PrintJet CONNECT](https://mdcop.weidmueller.com/mediadelivery/asset/900_253004) |
Software |
[Firmware -- PrintJet CONNECT Firmware 1.2.5 via PC](https://mdcop.weidmueller.com/mediadelivery/asset/900_264233)
[Firmware -- PrintJet CONNECT Firmware 1.2.5 via USB-Stick](https://mdcop.weidmueller.com/mediadelivery/asset/900_307593) |
User Documentation |
[Manual PrintJet CONNECT - BG](https://mdcop.weidmueller.com/mediadelivery/asset/900_192031)
[Manual PrintJet CONNECT - CN](https://mdcop.weidmueller.com/mediadelivery/asset/900_192032) [Manual PrintJet CONNECT - FR](https://mdcop.weidmueller.com/mediadelivery/asset/900_192041) [Manual PrintJet CONNECT - HU](https://mdcop.weidmueller.com/mediadelivery/asset/900_192042) [Manual PrintJet CONNECT - IT](https://mdcop.weidmueller.com/mediadelivery/asset/900_192043) [Manual PrintJet CONNECT - LT](https://mdcop.weidmueller.com/mediadelivery/asset/900_192044) [Manual PrintJet CONNECT - LV](https://mdcop.weidmueller.com/mediadelivery/asset/900_192045) [Manual PrintJet CONNECT - NL](https://mdcop.weidmueller.com/mediadelivery/asset/900_192046) [Manual PrintJet CONNECT - PL](https://mdcop.weidmueller.com/mediadelivery/asset/900_192047) [Manual PrintJet CONNECT - RO](https://mdcop.weidmueller.com/mediadelivery/asset/900_192049) [Manual PrintJet CONNECT - RU](https://mdcop.weidmueller.com/mediadelivery/asset/900_192050) [Manual PrintJet CONNECT - SK](https://mdcop.weidmueller.com/mediadelivery/asset/900_192051) [Manual PrintJet CONNECT - CZ](https://mdcop.weidmueller.com/mediadelivery/asset/900_192033) [Manual PrintJet CONNECT - SL](https://mdcop.weidmueller.com/mediadelivery/asset/900_192052) [Manual PrintJet CONNECT - SV](https://mdcop.weidmueller.com/mediadelivery/asset/900_192053) [Manual PrintJet CONNECT - PT](https://mdcop.weidmueller.com/mediadelivery/asset/900_192062) [Manual PrintJet CONNECT - KO](https://mdcop.weidmueller.com/mediadelivery/asset/900_293443) [Manual PrintJet CONNECT - PT BR](https://mdcop.weidmueller.com/mediadelivery/asset/900_293444) [Instruction FW Update PrintJet CONNECT](https://mdcop.weidmueller.com/mediadelivery/asset/900_307595) [Manual PrintJet CONNECT - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_192034) [Manual PrintJet CONNECT - DK](https://mdcop.weidmueller.com/mediadelivery/asset/900_192035) [Manual PrintJet CONNECT - EL](https://mdcop.weidmueller.com/mediadelivery/asset/900_192036) [Manual PrintJet CONNECT - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_192037) [Manual PrintJet CONNECT - ES](https://mdcop.weidmueller.com/mediadelivery/asset/900_192038) [Manual PrintJet CONNECT - ET](https://mdcop.weidmueller.com/mediadelivery/asset/900_192039) [Manual PrintJet CONNECT - FI](https://mdcop.weidmueller.com/mediadelivery/asset/900_192040) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
Approvals |    |
ROHS | Conform |