Properties
Order No. | 2004600020 |
Type | PAC-S1500-SL20-AY0-2M |
GTIN (EAN) | 4099986593411 |
Qty. | 1 items |
Net weight | 486 g |
Storage temperature | -10...60 °C |
Operating temperature | -10...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4bbf2c0d-0764-4fc8-bb24-9351c28c190d |
Cable | Cable LiYY |
Cable length | 2 m |
Connector PLC side | SIEMENS S71500 6ES7592-1AM00-0XB0 40P |
Interface connector | 2 x BLC 5.08/10/180R |
Material | PVC |
Number of poles, min. | 20-pole |
Outer diameter | 10.15 ± 1 mm |
Suitable for | Digital signals |
Wire cross-section | 0.5 mm² |
Capacity wire / wires | 300 pF/m |
High voltage test | 1 KV/1s |
Permissible current strength per path, max. | 2.5 A |
Rated voltage | ≤ 250 Vdc ≤ 250 Vac |
Resistance | ≤ 40 mΩ/m |
Total current, max. | 10 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ECLASS 14.0 | 27-24-22-20 |
ROHS | Conform |