Properties
Version | Device markers, Device markers, 11 x 28 mm, yellow |
Order No. | 1686190000 |
Type | PAGETAB 28/11 |
GTIN (EAN) | 4008190492601 |
Qty. | 1 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
11 mm | |
Height (inches) | 0.433 inch |
Width | 28 mm |
Width (inches) | 1.102 inch |
Net weight | 12.4 g |
Operating temperature range | -29...93 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Colour | yellow |
Material | Acrylic-coated fibre webbing |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Label sheet = 125 Device markers |
Number of markers per packaging unit | 3125 |
Number of markers per packaging unit |
|
Number per sheet | 125 |
Operating temperature range | -29...93 °C |
Operating temperature range, max. | 93 °C |
Operating temperature range, min. | -29 °C |
Printing | Neutral |
Version | Self-adhesive |
Width | 28 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1686190000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |