Properties
Version | P-series, End plate, dark beige, 2.5 mm |
Order No. | 1934700000 |
Type | PAP PTR2.5/4/4AN |
GTIN (EAN) | 4032248591671 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.06.2025 |
Alternative product | [1989980000](~/p/1989980000) |
Depth | 30.2 mm |
Depth (inches) | 1.189 inch |
Height | 97.5 mm |
Height (inches) | 3.839 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Net weight | 4.4 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | Yes |
Type of fixing | Snap-on |
Type of mounting | Direct mounting |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65023) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1934700000) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[User Manual ZQV/PAP](https://mdcop.weidmueller.com/mediadelivery/asset/900_229200) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |