Properties
Version | Current monitoring, 0.5...2.5 A DC, 1, Screw connection |
Order No. | 8742610000 |
Type | PAS CMR 0,5...2,5 A DC |
GTIN (EAN) | 4032248413928 |
Qty. | 10 items |
Depth | 95 mm |
Depth (inches) | 3.74 inch |
Height | 16 mm |
Height (inches) | 0.63 inch |
Width | 15.3 mm |
Width (inches) | 0.602 inch |
Length | 92 mm |
Length (inches) | 3.622 inch |
Net weight | 69.6 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
Humidity | 5-95% relative humidity, Tu = 40°C, without condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Configuration | none |
Galvanic isolation |
2-way isolator
between input ⁄ output ⁄ supply |
Protection degree | IP20 |
Rail | TS 35 |
Temperature coefficient | 350 ppm/K |
EMC standards |
EN 55011
EN 61000-6-1, 2, 3, 4 |
Galvanic isolation |
2-way isolator
between input ⁄ output ⁄ supply |
Impulse withstand voltage | 6 kV |
Insulation voltage | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Input current | 0.5...2.5 A DC |
Input resistance, current | <50 mΩ |
Making current threshold | ≤ 500 mA |
Max. current | 7.5 A for 10 s |
Pulse duration | min. 1 ms |
Secure off | ≤ 50 mA |
Contact assembly | 1 NO contact |
Contact material | RH/Rd (Reed contact)* |
Continuous current | 100 mA |
Max. switching frequency | 20 Hz |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 100 V |
Number of outputs | 1 |
Switching current | 100 mA |
Switching voltage AC, min. | 1 V |
Switching voltage DC, min. | 1 V |
Temperature coefficient | 350 ppm/K |
Type of connection | Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 2.5 mm² |
Clamping range, max. | 2.5 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36003) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_58462) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 9.0 | EC002654 |
ECLASS 9.0 | 27-21-01-22 |
ECLASS 9.1 | 27-21-01-22 |
ECLASS 10.0 | 27-21-01-22 |
ECLASS 11.0 | 27-21-01-22 |
ECLASS 12.0 | 27-21-01-22 |
ECLASS 13.0 | 27-21-01-22 |
ECLASS 14.0 | 27-21-01-22 |
Long specification |
Limit-value monitoring of DC currents up to 2.5 A with switching output Pluggable unit on base, for mounting on TS35 DIN rail Input 0.5...2.5 A DC / Reed relay coil Secure isolation EN 50178, 2-way isolation up to 6 kV Type PAS CMR 0.5...2.5 A DC |
Short specification |
Limit-value monitoring of DC currents up to 2.5 A with switching output |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |