Properties
Version | PCB plug-in connector, Accessories, Coding element, red |
Order No. | 2654620000 |
Type | PB-CO RD |
GTIN (EAN) | 4050118663549 |
Qty. | 25 items |
Product data | |
Packaging | Box |
Net weight | 1.6 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Insulating material | PA GF |
Colour | red |
Colour chart (similar) | RAL 3020 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 400 |
Insulation strength | ≥ 108 Ω |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 130 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Packaging | Box |
VPE length | 155 mm |
VPE width | 64 mm |
VPE height | 38 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-01 |
ECLASS 12.0 | 27-46-04-01 |
ECLASS 13.0 | 27-46-04-01 |
ECLASS 14.0 | 27-46-04-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E196651 |