Properties
Version | SUB-D |
Order No. | 1140650000 |
Type | PB-DP SUB-D M12 TERM |
GTIN (EAN) | 4032248922628 |
Qty. | 1 items |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 58.8 mm |
Height (inches) | 2.315 inch |
Width | 49 mm |
Width (inches) | 1.929 inch |
Net weight | 83 g |
Humidity | Max. 75% at +25°C, non-condensing |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3cc1d9b1-0f2a-47ed-a501-ddcfcfaaf625 |
BUS interface |
D-Sub 9-pole
Pin |
BUS, cable interface | M12 B-coded male and female connector, pins 2 and 4 assigned |
Data rate | 12 MBit/s |
Housing main material | ZnAl |
Humidity | Max. 75% at +25°C, non-condensing |
Interlock | UNC4-40 |
Outgoing elbow | 90° |
Plug-in connector and pin assignment | In accordance with the PROFIBUS specification |
Plugging cycles | ≥ 200 |
Programming interface | No |
Protection degree | IP30 |
Temperature range of housing | -20...+70 ° C |
Terminating resistor available | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204230) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1140650000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ETIM 10.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ECLASS 14.0 | 27-44-03-02 |
ECLASS 15.0 | 27-44-03-22 |
ROHS | Conform |