Properties
Version | PE terminal, Screw connection, grey, 95 mm², Number of connections: 1, Number of levels: 1, Mounting plate, None, Steel |
Order No. | 1890730000 |
Type | PEAN AL WI 95 |
GTIN (EAN) | 4032248500116 |
Qty. | 5 items |
Delivery status | This article will no longer be available in the future. |
Available until | 11.09.2024 |
Depth | 47.9 mm |
Depth (inches) | 1.886 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 106.2 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | grey |
UL 94 flammability rating | None |
Version | PE terminal |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 1 |
Rail | Mounting plate |
PEN function | No |
Connection type, additional connection | Screw connection |
Connection cross-section, stranded, max. | 95 mm² |
Connection cross-section, stranded, min. | 2.5 mm² |
Number of connections | 1 |
Type of connection | Screw connection |
Wire connection cross section, finely stranded, max. | 95 mm² |
Wire connection cross section, finely stranded, min. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 95 mm² |
Wire connection cross-section, solid core, max. | 95 mm² |
Wire connection cross-section, solid core, min. | 2.5 mm² |
Rail | Mounting plate |
Rated cross-section | 95 mm² |
Volume resistance according to IEC 60947-7-x | 0.14 mΩ |
Power loss in accordance with IEC 60947-7-x | 7.42 W |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
ROHS | Conform |