Properties
Version | Klippon TB (Terminal Box), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass, untreated, silver |
Order No. | 1192680000 |
Type | PEBZ M10 KTB BR SET |
GTIN (EAN) | 4032248974641 |
Qty. | 1 items |
Depth | 48.7 mm |
Depth (inches) | 1.917 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Diameter | 21 mm |
Net weight | 92.8 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 60935fd8-f69e-4f6d-b131-ea00de7724ca |
Material | Brass |
Seal material | Silicone |
Surface finish | untreated |
Material | Brass |
Surface finish | untreated |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1192680000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002623 |
ETIM 7.0 | EC002623 |
ETIM 8.0 | EC002623 |
ETIM 9.0 | EC002623 |
ECLASS 9.0 | 27-18-28-14 |
ECLASS 9.1 | 27-18-92-64 |
ECLASS 10.0 | 27-18-28-14 |
ECLASS 11.0 | 27-18-28-14 |
ECLASS 12.0 | 27-18-28-14 |
ECLASS 13.0 | 27-18-28-14 |
ECLASS 14.0 | 27-18-28-14 |
ROHS | Conform |