Properties
Version | Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L) |
Order No. | 1283440000 |
Type | PEBZ M10 S4 SET |
GTIN (EAN) | 4050118073362 |
Qty. | 1 items |
Depth | 48.7 mm |
Depth (inches) | 1.917 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Net weight | 60 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4404 (316L) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54051) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1283440000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1283440000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002623 |
ETIM 7.0 | EC002623 |
ETIM 8.0 | EC002623 |
ETIM 9.0 | EC002623 |
ETIM 10.0 | EC002623 |
ECLASS 9.0 | 27-18-28-14 |
ECLASS 9.1 | 27-18-92-64 |
ECLASS 10.0 | 27-18-28-14 |
ECLASS 11.0 | 27-18-28-14 |
ECLASS 12.0 | 27-18-28-14 |
ECLASS 13.0 | 27-18-28-14 |
ECLASS 14.0 | 27-18-28-14 |
ECLASS 15.0 | 27-18-28-14 |
ROHS | Conform |
Is accessory of
-
Item No.:9502850000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 558 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:9502810000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 558 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:1306090000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 260 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305900000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 260 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305840000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 190 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306030000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 190 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:9535770000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535760000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1305930000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306120000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:9535230000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535240000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535170000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535180000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1305830000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 160 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306020000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 160 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:9535280000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535270000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1305950000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306140000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:9535380000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535370000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535810000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535820000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 400 mm, Width: 600 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1306000000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305810000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535290000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535300000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535440000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535430000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:0500700000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:0360300000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:0360200000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:0500600000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:9535720000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535730000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535400000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535390000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1305880000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306070000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305920000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 560 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306110000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 560 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1306150000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 405 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305970000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 405 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535360000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535350000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9502830000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 605 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9502870000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 605 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:9502820000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 372 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9502860000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 372 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:1306080000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305890000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:0360100000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 186 mm, Width: 151 mm, Depth: 140 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:1306050000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305870000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9502800000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 488 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9502840000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 488 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:1306130000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305940000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535700000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535710000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1306100000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305910000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535690000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535680000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:0500900000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:0360500000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9535450000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:1305850000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 230 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306040000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 230 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1306010000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 110 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305820000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 110 mm, Depth: 56 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9535490000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535500000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535470000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535480000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 250 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535250000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535260000Packaging unit:12 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535310000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535320000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:1306170000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305980000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 255 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1305990000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306180000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 400 mm, Depth: 160.5 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:9535220000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535210000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535750000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535740000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:0500800000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 372 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent
-
Item No.:0360400000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 372 mm, Width: 302 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
-
Item No.:9535410000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535200000Packaging unit:9 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535190000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535340000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535330000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey