Properties
Version | Mounting rail housing Pale green, Extruded profile, Width: 2000 mm |
Order No. | 4347570000 |
Type | PF RS 100 GN 2000MM |
GTIN (EAN) | 4032248945306 |
Qty. | 2 |
Depth | 19.5 mm |
Depth (inches) | 0.768 inch |
Height | 104 mm |
Height (inches) | 4.094 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 550 g |
REACH SVHC | / |
Insulating material | PVC |
UL 94 flammability rating | V-0 |
Colour | Pale green |
Colour chart (similar) | RAL 6021 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Product information |
3 heights are available for the cover profile and the end plates: TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm TS mounting with low cover: TS 32 = 89 mm, TS 35x7.5 = 84.5 mm TS mounting with high cover: TS 32 = 121 mm, TS 35x7.5 = 116.5 mm Direct mounting, without/low/high cover: 24 / 69 / 99 mm Dimensions of the PCB Thickness: 1.6 (±0.2) mm, width: 100 (+0.5) mm Dimension of the RS section = length of the printed circuit board – 4.5 mm Dimension of ADP section = PCB length - 1 mm Example: PCB length 160 mm, RS = 155.5 mm, ADP = 159 mm" |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212830) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=4347570000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ROHS | Conform |