Properties
Version | Mounting rail housing orange, Extruded profile, Width: 2000 mm |
Order No. | 1155940000 |
Type | PF RS 122 OR 2000MM |
GTIN (EAN) | 4032248942572 |
Qty. | 2 |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 127 mm |
Height (inches) | 5 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 750 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | PVC |
UL 94 flammability rating | V-0 |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Encapsulation option | No |
Protection degree | IP00 |
Product information |
2 optional positions for the PCB Dimensions of the PCB: Thickness: 1.6 (±0.2) mm, width: 122 (+0.5) mm Dimension of RS section = PCB length - 5 mm Example: PCB length 160 mm, RS section = 155 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_103319) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC002779 |
ETIM 8.0 | EC002779 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ECLASS 14.0 | 27-19-06-01 |
ROHS | Conform |