Properties
Order No. | 2527290000 |
Type | PJ ADV FLUID COVER |
GTIN (EAN) | 4050118538359 |
Qty. | 1 items |
Depth | 69.5 mm |
Depth (inches) | 2.736 inch |
Height | 123.4 mm |
Height (inches) | 4.858 inch |
Width | 76.7 |
Width (inches) | 3.02 inch |
Net weight | 88 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |