Ominaisuudet
Order No. | 2511740000 |
Type | PJ ADV SERVICE FLAP |
GTIN (EAN) | 4050118527728 |
Qty. | 1 items |
Depth | 21 mm |
Depth (inches) | 0,827 inch |
Height | 113,2 mm |
Height (inches) | 4,457 inch |
Width | 149 |
Width (inches) | 5,866 inch |
Net weight | 100,32 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |