Properties
Order No. | 2592960000 |
Type | PJ ADV TEXTILE COVER |
GTIN (EAN) | 4050118606249 |
Qty. | 1 items |
Depth | 562 mm |
Depth (inches) | 22.126 inch |
327 mm | |
Height (inches) | 12.874 inch |
Width | 955 mm |
Width (inches) | 37.598 inch |
Net weight | 100 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |