Properties
Version | Marking systems, Ink tank, Cyan |
Order No. | 1338680000 |
Type | PJ ADV TNTK INK C |
GTIN (EAN) | 4050118143232 |
Qty. | 1 items |
Net weight | 98 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC |
Diboron trioxide 1303-86-2
Lead monoxide 1317-36-8 |
SCIP | 6f8de7f9-b0f5-4221-94fb-f9c0bf3e9893 |
Fueling system | Ink cartridge |
Type | Ink tank PrintJet ADVANCED Cyan |
User Documentation | [MSDS_PRINTJET](https://mdcop.weidmueller.com/mediadelivery/asset/900_88645) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-06-05 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |