Properties
Order No. | 2715690000 |
Type | PJ CON SERVICE FLAP |
GTIN (EAN) | 4064675042082 |
Qty. | 1 items |
Net weight | 212.96 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol 79-94-7 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2715590000Packaging unit:1 PC
Marking systems, Ink jet technology, 1200 DPI, Multicard, MetalliCard
Industrial printersInkjet printing systemsPrinters