Properties
Order No. | 2715660000 |
Type | PJ CON WASTE PAD |
GTIN (EAN) | 4064675042051 |
Qty. | 1 items |
Net weight | 240.6 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
User Documentation | [MSDS Fluid Waste Pad](https://mdcop.weidmueller.com/mediadelivery/asset/900_217524) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ROHS | Conform |