Properties
Order No. | 2715680000 |
Type | PJ CON WIFI STICK |
GTIN (EAN) | 6955690002749 |
Qty. | 1 items |
Net weight | 10 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.1 | 19-17-02-04 |
ECLASS 10.0 | 19-17-02-13 |
ECLASS 11.0 | 19-17-02-13 |
ECLASS 12.0 | 19-17-02-13 |
ECLASS 13.0 | 19-17-02-04 |
ECLASS 14.0 | 19-17-02-13 |
ROHS | Conform |