Properties
Version | Plotter pen |
Order No. | 1920640000 |
Type | PLOTTER PEN 0.25 P-INK |
GTIN (EAN) | 4032248561261 |
Qty. | 1 items |
Net weight | 22 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Plotter pen with 0.25 mm tip, filled with ink |
User Documentation | [MSDS_P-Ink](https://mdcop.weidmueller.com/mediadelivery/asset/900_40051) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 19-14-06-09 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ROHS | Conform |