Properties
Version | Display, -22...+22 mA (preset to 4...20 mA), -22...+22 mA / -11...+11 V |
Order No. | 7940010525 |
Type | PMX420 AC/DC AU |
GTIN (EAN) | 4032248565788 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 28.03.2024 |
Alternative product | [2920050000](~/p/2920050000) |
Height | 48.8 mm |
Height (inches) | 1.921 inch |
Width | 96.6 mm |
Width (inches) | 3.803 inch |
Length | 137 mm |
Length (inches) | 5.394 inch |
Net weight | 382 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 0...90 % (no condensation) |
REACH SVHC | Lead 7439-92-1 |
Display range | -9999...9999 |
Display value | Percentage or real value display |
Type | 4-digit, red LED, 14.2 mm |
Cut-off frequency (-3 dB) | 5 Hz |
Input/Output | Voltage/current input |
Linearity | < 0.05 % |
Long-term drift | 0.1 % / 10.000 h |
Power consumption | 8.5 W @ 24 V DC |
Protection degree | IP20 |
Type of connection | Screw connection |
Voltage supply |
90…275 V AC
90…300 V DC |
Attenuation factor | 0...99, programmable digital filter |
Input current | -22...+22 mA (preset to 4...20 mA) |
Input resistance | 25 Ω (current input) or 1.5 MΩ (voltage input) |
Input resistance, voltage | 25 Ω |
Input signal | -22...+22 mA / -11...+11 V |
Input voltage | -11...+11 V |
Type | Adjustable input for current or voltage |
Residual ripple (current mode output) | < 1 µA |
EMC standards | DIN EN 61326 |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Insulation voltage | 2 kV input / power supply |
Type of connection | Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
ROHS | Conform |