Properties
Order No. | 2716650000 |
Type | PNP-16-MOD-TCP |
GTIN (EAN) | 4064675002536 |
Qty. | 1 items |
Depth | 225 mm |
Depth (inches) | 8.858 inch |
Height | 340 mm |
Height (inches) | 13.386 inch |
Width | 530 mm |
Width (inches) | 20.866 inch |
Net weight | 999 g |
Storage temperature | -10 °C...60 °C |
Humidity at storage temperature | 35...85 % rel. humidity, no condensation |
Ambient temperature | 0 °C...45 °C |
Humidity | 35…85 % RH (at ambient temperature) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI, 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 Lead monoxide 1317-36-8 |
SCIP | b8594349-3937-4fc3-b3f9-0b9575c3ba7d |
Rated current | 16 A |
Interface |
Ethernet 10/100 Base-TX (RJ-45 socket)
Web server/e-mail |
Protocol |
TCP/IP
DHCP Client (BootP) Modbus/TCP (Port 502) ICMP (Ping) NTP Modbus RTU over Ethernet (Port 8000) FTP SNMP |
Compressed-air connection available | Yes |
Digital output configurable | Yes |
Type of compressed-air connection | Quick coupling for hoses with 10 mm |
Temperature input | Yes |
Air pressure (operation) | ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2 |
Airflow rate, max. | 2,000 l/min |
Airflow rate, min. | 20 l/min |
Applications | Power and flow measurement |
Nominal input air pressure | 8 bar |
Pollution severity | 4 |
Protection degree | IP54 |
Rated current | 16 A |
Type of mounting | Wall mounting; Connection side lying |
Usage | Plug & Play |
Standards | IEC 61439-2 |
Measurement range, voltage L-L, AC | 480 V |
Surge voltage category | II |
Voltage supply | via the input measuring circuit |
Pollution severity | 4 |
Surge voltage category | II |
Product information |
Flow measurement The PNP-16-MOD-TCP and PNP-32-MOD-TCP products are provided with an integrated flow sensor. The incoming air is guided through the measuring device to the machine or plant. Temperature measurement The ambient temperature is recorded with an external temperature sensor. The signal line of the sensor is connected to the measuring device via an SAI connection. Power consumption measurement The PNP-16-MOD-TCP, PNP-32-MOD-TCP and PNP-63-MOD-TCP products are provided with integrated current transformers. The power line is guided via the CEE connections through the measuring device to the machine or plant. Communication The measured values are transferred from the measuring device to the network via a data line. The measured values can be displayed in real time on a connected PC. |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253851) |
User Documentation |
[Operation manual for used digital flow switch PFMB7202](https://mdcop.weidmueller.com/mediadelivery/asset/900_164512)
[Quick guide for used digital flow switch PFMB7202](https://mdcop.weidmueller.com/mediadelivery/asset/900_164513) [Quick installation guide PnP-Box- series](https://mdcop.weidmueller.com/mediadelivery/asset/900_184595) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ECLASS 9.0 | 27-14-23-30 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-30 |
ECLASS 11.0 | 27-14-23-30 |
ECLASS 12.0 | 27-14-23-30 |
ECLASS 13.0 | 27-14-23-30 |
ECLASS 14.0 | 27-14-23-30 |
ROHS | Conform |
Individual parts
-
Item No.:2580180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2540910000Packaging unit:1 PC
Power measurement/display for 1-, 3-phase mains
Power SuppliesSwitched-mode power supply unitsConnect Power INSTA POWER
Measuring and Monitoring SystemsEnergy MeterEnergy meters – ValueLine