Properties
Version | Tools, Automatic stripper |
Order No. | 9028510000 |
Type | POWERSTRIPPER 6,0 |
GTIN (EAN) | 4008190860752 |
Qty. | 1 items |
Depth | 295 mm |
Depth (inches) | 11.614 inch |
Height | 190 mm |
Height (inches) | 7.48 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Net weight | 8,950 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d2df479e-2b79-4e98-adc7-b03577df98ae |
Conductor length, min. | 22 mm + stripping length |
Connection values | 46 VA |
Drive | electrical |
Electrical connection | 100-240 V / 50/60 Hz / 70 VA |
Outer diameter of conductor |
|
Pull-off length | 3-20 mm |
Pulse time | approx. 0.5 s |
Stripping range | 0.05 - 6.0 mm² (~AWG 30-10) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_72242) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-02 |
ECLASS 10.0 | 17-13-01-02 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
Approvals |  |
ROHS | Conform |