Properties
Version | Tools, Automatic stripper |
Order No. | 1534740000 |
Type | POWERSTRIPPER AM 12 |
GTIN (EAN) | 4050118338409 |
Qty. | 1 items |
Depth | 230 mm |
Depth (inches) | 9.055 inch |
Height | 520 mm |
Height (inches) | 20.472 inch |
Width | 254 mm |
Width (inches) | 10 inch |
Net weight | 17,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d2df479e-2b79-4e98-adc7-b03577df98ae |
Compressed-air connection | 5 - 5.5 bar |
Drive | Electropneumatic |
Electrical connection | 100 - 240 V / 50/60 Hz / 16 VA |
Insertion length | 80 mm |
Max. dismantling area | 11.9 |
Max. dismantling length | 120 |
Min. dismantling area | 3.5 mm |
Min. dismantling length | 25 |
Pull-off length | 20 - 120 mm |
Pulse time | approx. 3 s |
User Documentation |
[Powerstripper AM 12 EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49717)
[Powerstripper AM 12 DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49718) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-02 |
ECLASS 10.0 | 17-13-01-02 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |
Accessories
Automatic MachinesStripping machineAccessories / replacement parts
Spare parts
Automatic MachinesStripping machineAccessories / replacement parts