Properties
Version | FieldPower® Box, IP30, in complete state, Polycarbonate, IDC terminal, PUSH IN |
Order No. | 1111910000 |
Type | POWERTERMINAL GK |
GTIN (EAN) | 4032248890453 |
Qty. | 1 items |
Depth | 59 mm |
Depth (inches) | 2.323 inch |
Height | 157 mm |
Height (inches) | 6.181 inch |
Width | 75 mm |
Width (inches) | 2.953 inch |
Net weight | 250 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Material | Polycarbonate |
Insulating material | Polycarbonate |
Enclosure material | Polycarbonate |
Silicone | No |
Colour |
Transparent
beige |
Protection degree |
IP30
in complete state |
UL 94 flammability rating | V-0 |
Lid attachment | plugged |
lockable | No |
Type of mounting | Screw mounting |
Can be coded |
Yes
Coded on PE |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method |
IDC terminal
PUSH IN |
Rated data acc. to IEC for contact element |
|
Rated data acc. to UL for contact element |
|
Standards | not UL approved |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® BOX, BOX FUSE and Terminal variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_42270) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_93824) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1111910000) |
User Documentation | [Manual FieldPower® Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_252971) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
ROHS | Conform |
Accessories
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1952120000Packaging unit:10 PC
Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5
-
Item No.:1967600000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP30, with corresponding enclosure, TPE-U
ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsPlug-in connector
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesSeals
Individual parts
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsAC