Properties
Order No. | 2068020000 |
Type | PRIMER CC-M |
GTIN (EAN) | 4050118416534 |
Qty. | 100 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 1 mm |
Height (inches) | 0.039 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Net weight | 4.3 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Primer for MetalliCard signs |
Width | 80 mm |
User Documentation | [Primer_CC-M](https://mdcop.weidmueller.com/mediadelivery/asset/900_40055) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 30-02-16-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1327680000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327690000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327820000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327800000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
-
-
Item No.:1463870000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1463880000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1500230000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 40 x 12 mm, silver
-
Item No.:1500240000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 40 x 12 mm, silver
-
Item No.:1505220000Packaging unit:1 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 40 x 12 mm
-
Item No.:1505210000Packaging unit:1 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 40 x 12 mm
-
Item No.:1415740000Packaging unit:40 PC
MetalliCard, Device markers, 70 x 48 mm, silver
-
Item No.:1415770000Packaging unit:40 PC
MetalliCard, Device markers, 70 x 48 mm, silver
-
Item No.:1327830000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327840000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327850000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1327870000Packaging unit:100 PC
MetalliCard, Device markers, 30 x 60 mm, silver
-
Item No.:1505240000Packaging unit:1 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 17 mm
-
Item No.:1505230000Packaging unit:40 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 17 mm
-
Item No.:1500250000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 17 mm, silver
-
Item No.:1500270000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 17 mm, silver
-
Item No.:1327740000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327730000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1390400000Packaging unit:200 PC
MetalliCard, Device markers, 18 x 52 mm, silver
-
Item No.:1474430000Packaging unit:1 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1327780000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1422570000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1474440000Packaging unit:1 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm
-
Item No.:1422560000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1327790000Packaging unit:50 PC
MetalliCard, Conductor and cable markers, 7 - 40 mm, 60 x 11 mm, silver
-
Item No.:1327640000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1327630000Packaging unit:200 PC
MetalliCard, Device markers, 26.8 x 18 mm, silver
-
Item No.:1415710000Packaging unit:100 PC
MetalliCard, Device markers, 58 x 34.8 mm, silver
-
Item No.:1415670000Packaging unit:100 PC
MetalliCard, Device markers, 58 x 34.8 mm, silver
-
Item No.:1327880000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327890000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1500170000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 70 mm, silver
-
Item No.:1500190000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 70 mm, silver
-
Item No.:1415750000Packaging unit:100 PC
MetalliCard, Device markers, 58 x 34.8 mm, silver
-
Item No.:1415730000Packaging unit:100 PC
MetalliCard, Device markers, 58 x 34.8 mm, silver
-
Item No.:1327720000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1327700000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 60 mm, silver
-
Item No.:1500200000Packaging unit:80 PC
MetalliCard, Device markers, 43 x 70 mm, silver
-
Item No.:1500220000Packaging unit:80 PC
MetalliCard, Device markers, 43 x 70 mm, silver
-
Item No.:1327620000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1327600000Packaging unit:40 PC
MetalliCard, Device markers, 54 x 85 mm, silver
-
Item No.:1415680000Packaging unit:40 PC
MetalliCard, Device markers, 70 x 48 mm, silver
-
Item No.:1415720000Packaging unit:40 empty
MetalliCard, Device markers, 70 x 48 mm, silver
-
Item No.:1327650000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1327670000Packaging unit:80 PC
MetalliCard, Device markers, 27 x 85 mm, silver
-
Item No.:1500150000Packaging unit:200 PC
MetalliCard, Device markers, 10 x 30 mm, silver
-
Item No.:1483780000Packaging unit:200 PC
MetalliCard, Device markers, 10 x 30 mm, silver
-
Item No.:1327900000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver
-
Item No.:1327920000Packaging unit:200 PC
MetalliCard, Device markers, 15 x 45 mm, silver