Properties
Version | Power supply, switch-mode power supply unit, 24 V |
Order No. | 2838410000 |
Type | PRO BAS 60W 24V 2.5A |
GTIN (EAN) | 4064675444107 |
Qty. | 1 items |
Depth | 85 mm |
Depth (inches) | 3.346 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 259 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 5…95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | d62541f7-8058-4336-b693-7303c8b40800 |
AC input voltage range | 85...264 V AC (derating at 100 V AC) |
Connection system | Screw connection |
Current consumption in relation to the input voltage |
|
DC input voltage range | 110...370 V DC (derating at <120 V DC) |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | Yes |
Inrush current | 40 A @ 230 V AC, 25 °C |
Rated input voltage | 110...240 V AC / 120...340 V DC |
Recommended back-up fuse |
2 A / DI, safety fuse 6 A, Char. B, circuit breaker 2...4 A, Char. C circuit breaker |
Wire connection method | Screw connection |
Capacitive load | 5.5mF |
Connection system | Screw connection |
Continuous output current @ UNominal |
2.5 A @ 55 °C
1.65 A @ 70°C |
Mains failure bridge-over time |
|
Nominal output current for Unom | 2.5 A @ 55 °C |
Output power | 60 W |
Output voltage, max. | 28 V |
Output voltage, min. | 22 V |
Overload protection | Yes |
Parallel connection option | yes, max. 3 |
Protection against inverse voltage | Yes |
Rated output voltage | 24 V DC |
Residual ripple, breaking spikes | ≤ 50 mVpp @ full load |
Wire connection method | Screw connection |
AC failure bridging time @ Inom | > 80 ms @ 230 V AC / > 20 ms @ 115 V AC |
Degree of efficiency | 90% @ 230 V AC |
Earth leakage current, max. | 3.5 mA |
Housing version | Plastic, protective insulation |
Humidity | 5…95 % rel. humidity, no condensation |
Mounting position, installation notice | Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between. |
MTBF |
|
Power factor (approx.) |
0.45 @ 120 V AC
0.47 @ 230 V AC |
Power loss, idling | 0.5 W |
Power loss, nominal load | 6 W |
Protection against over-heating | Yes |
Protection degree | IP20 |
Short-circuit protection | Yes |
Status indication | Green LED |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 0.7 g according to EN 50178 |
Insulation voltage, input/output | 3.5 kV |
Pollution severity | 2 |
Protection class | II |
For use with electronic equipment | Acc. to EN50178 |
Safety extra-low voltage |
IEC 61010-1
IEC 61010-2-201 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | Screw connection |
Number of terminals | 2 (L,N) |
Screwdriver blade | 0.6 x 3.5 |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Wire connection cross section, flexible (input), max. | 6 mm² |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , max. | 6 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | Screw connection |
Number of terminals | 4 (++ / --) |
Screwdriver blade | 0.6 x 3.5 |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Floating contact | No |
LED green | Operating voltage OK |
Status indication | Green LED |
Trigger voltage, LED | Uout > 0.9 x Unominal min |
Approval/Certificate/Document of Conformity |
[PRO BAS CSA_UL 62368-1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306166)
[UKCA Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_266443) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_266444) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_274694) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2838410000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2838410000) |
User Documentation | [Operating Instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_266424) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E258476 |