Properties
Version | , Sub-D socket 9 poles, RJ45 IP 20, 2.5 m |
Order No. | 2578560000 |
Type | PRO CAB SUBD-RJ45 2.5M |
GTIN (EAN) | 4050118589573 |
Qty. | 1 items |
Length | 2.5 m |
Length (inches) | 98.425 inch |
Net weight | 142 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ROHS | Conform |