Properties
Version | Tool case with contents |
Order No. | 2602280000 |
Type | PRO CASE ELEC |
GTIN (EAN) | 4050118612974 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 480 mm |
Width (inches) | 18.898 inch |
Net weight | 7,266 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
Accessories
-
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar
Individual parts
-
-
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9025430000Packaging unit:1 PC
Assortment of wire end ferrules, Box, Colour code: DIN
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
ToolsWire end ferrulesAssortment of wire end ferrules and empty boxAssortment of wire end ferrules with plastic collar