Properties
Version | Assortment box |
Order No. | 9202470000 |
Type | PRO CASE LEER |
GTIN (EAN) | 4032248495788 |
Qty. | 1 items |
Packaging | Case |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 480 mm |
Width (inches) | 18.898 inch |
Net weight | 2,230 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Toolbox, empty |
Packaging | Case |
Product Change Notification |
[PCN-PW629000-20180216-00-A DE.DOTX](https://mdcop.weidmueller.com/mediadelivery/asset/900_52955)
[PCN-PW629000-20180216-00-A EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_52956) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
Is accessory of
ToolsAssortmentTool caseFittedPRO CASE
Individual part of
ToolsAssortmentTool caseFittedPRO CASE