Properties
Order No. | 2903570000 |
Type | PRO CASE PLUS |
GTIN (EAN) | 4099986009349 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 480 mm |
Width (inches) | 18.898 inch |
Net weight | 8,816 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | ce370778-d0b9-43b0-9509-7f201860cbab |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |
Accessories
-
-
-
-
-
-
-
-
-
-
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
-
-
-
-
-
-
-
-
-
ToolsMiscellaneous toolsHammer
ToolsTestingNon-contact testersNon-contact voltage tester
ToolsCuttingCutting tools
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsScrewdriversCabinet key and Cabel gland toolsCabinet keys
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsPliersPressing tool
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers
ToolsCuttingMiscellaneousElectrician's scissors and cuttersCutter
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsMiscellaneous toolsHacksaw
ToolsScrewdriversVDE insulated screwdrivers and setsVDE insulated screwdriver sets
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsMiscellaneous toolsMeasuring instruments
ToolsAssortmentTool caseEmpty
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsTesting2-pole voltage testerswith LED Display
ToolsTestingContinuity testers
ToolsScrewdriversSocket wrenchSocket wrench sets
Individual parts
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1445070000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 10mm², Hexagonal crimp
-
-
-
-
-
-
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsTestingContinuity testers
ToolsScrewdriversSocket wrenchSocket wrench sets
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsAssortmentTool caseEmpty
ToolsCuttingMiscellaneousElectrician's scissors and cuttersCutter
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsPliersPressing tool
ToolsMiscellaneous toolsHammer
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers
ToolsScrewdriversCabinet key and Cabel gland toolsCabinet keys
ToolsMiscellaneous toolsHacksaw
ToolsScrewdriversVDE insulated screwdrivers and setsVDE insulated screwdriver sets
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsCuttingCutting tools
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools
ToolsTesting2-pole voltage testerswith LED Display
ToolsMiscellaneous toolsMeasuring instruments
ToolsTestingNon-contact testersNon-contact voltage tester