Properties
Order No. | 2903550000 |
Type | PRO CASE STARTER |
GTIN (EAN) | 4099986009325 |
Qty. | 1 items |
Depth | 170 mm |
Depth (inches) | 6.693 inch |
Height | 400 mm |
Height (inches) | 15.748 inch |
Width | 480 mm |
Width (inches) | 18.898 inch |
Net weight | 5,042 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | ce370778-d0b9-43b0-9509-7f201860cbab |
Description of article | Tool case |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ROHS | Conform |
Accessories
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers
ToolsMiscellaneous toolsMeasuring instruments
ToolsTesting2-pole voltage testerswith LED Display
ToolsScrewdriversSocket wrenchSocket wrench sets
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsCuttingCutting tools
ToolsCuttingMiscellaneousElectrician's scissors and cuttersCutter
ToolsAssortmentTool caseEmpty
ToolsScrewdriversVDE insulated screwdrivers and setsVDE insulated screwdriver sets
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsTestingNon-contact testersNon-contact voltage tester
Individual parts
ToolsScrewdriversVDE insulated screwdrivers and setsVDE insulated screwdriver sets
ToolsTestingNon-contact testersNon-contact voltage tester
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers
ToolsStripping the insulationCable sheathing stripper for special cablesTools
ToolsCuttingCutting tools
ToolsCuttingMiscellaneousElectrician's scissors and cuttersCutter
ToolsPliersVDE-insulated pliersVDE-insulated combination pliers
ToolsPliersVDE-insulated pliersVDE insulated telephone pliers
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsTesting2-pole voltage testerswith LED Display
ToolsAssortmentTool caseEmpty
ToolsMiscellaneous toolsMeasuring instruments
ToolsScrewdriversSocket wrenchSocket wrench sets