Eigenschappen
Order No. | 3026100000 |
Type | PRO CP 20W 12V 1.6A |
GTIN (EAN) | 4099986953581 |
Qty. | 1 items |
Depth | 29,5 mm |
Depth (inches) | 1,161 inch |
Height | 83 mm |
Height (inches) | 3,268 inch |
Width | 26,5 mm |
Width (inches) | 1,043 inch |
Net weight | 91 g |
Storage temperature | -40 °C...90 °C |
Humidity at storage temperature | 95 %, no condensation |
Operating temperature | -35 °C...50 °C |
Humidity at operating temperature | 20 to 90% RH |
AC input voltage range | 85 … 305 V AC |
Frequency range AC | 47...63 Hz |
Input current | 450 mA |
Input fuse | 2 A time-lag fuse (internal) |
Inrush current (typ.) | 40 A |
Load regulation (typ.) | 2 % |
Rated input voltage | 100…277 V AC |
Start-up time, max. | 150 ms |
Capacitive load | 6.000 µF |
Load regulation (typ.) | 2 % |
Mains failure bridge-over time |
|
Max. residual ripple | 120 mVss |
Output power | 20 W |
Overload protection | 120 … 180 %, switch off mode |
Rated output voltage | 12 V DC ± 3 % |
Degree of efficiency (typ.) | 87 % |
EMC standards | EN IEC 61204-3 |
MTBF |
|
Power loss, idling | 100 mW |
Protection degree | IP30 |
Short-circuit protection | Yes |
Standards | EN 60335-1 |
Surge voltage category | III |
Weight | 70,6 g |
Humidity at storage temperature | 95 %, no condensation |
Insulation voltage, input/output | 4 kV |
Protection class | II |
Surge voltage category | III |
Safety extra-low voltage | SELV according to EN 62368-1 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, rigid , max. | 2,5 mm² |
Conductor cross-section, rigid , min. | 0,2 mm² |
Number of terminals | 2 (L,N) |
Stripping length (input) | 10 mm |
Conductor cross-section, AWG/kcmil , max. | 14 AWG |
Conductor cross-section, AWG/kcmil , min. | 28 AWG |
Conductor cross-section, rigid , max. | 1,5 mm² |
Conductor cross-section, rigid , min. | 0,2 mm² |
Number of terminals | 2 (+ / -) |
Stripping length (output) | 10 mm |
LED green | Operating voltage OK |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_325573) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323930) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ETIM 10.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
ECLASS 15.0 | 27-04-07-01 |