Properties
Version | Power supply, switch-mode power supply unit, 24 V |
Order No. | 3025580000 |
Type | PRO ECO 240W 24V 10A II |
GTIN (EAN) | 4099986951969 |
Qty. | 1 items |
Depth | 100 mm |
Depth (inches) | 3.937 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Net weight | 698 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Start-up | ≥ -40 °C |
Humidity | 5…95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
Certificate No. (cURus) | E255651 |
AC input voltage range | 85...264 V AC (derating at 100 V AC) |
Current consumption in relation to the input voltage |
|
DC input voltage range | 110...370 V DC (derating at <120 V DC) |
Frequency range AC | 45…65 Hz |
Input fuse | internal |
Inrush current (typ.) | 40 A |
Line regulation (typ.) | 1 % |
Load regulation (typ.) | 2 % |
Nominal power consumption | 256.7 VA |
Rated input voltage | 110...240 V AC / 120...340 V DC |
Recommended back-up fuse |
5 A / DI, safety fuse 6 A, Char. B, circuit breaker 4…6 A, Char. C circuit breaker |
Start-up time, max. | 1 s |
Surge protection | Varistor |
Wire connection method | Screw connection |
Capacitive load | unrestricted |
Continuous output current @ UNominal | 6.25 A @ 70 °C |
Line regulation (typ.) | 1 % |
Load regulation (typ.) | 2 % |
Mains failure bridge-over time |
|
Max. residual ripple | <50 mVPP / bandwidth 20 MHz |
Nominal output current for Unom | 10 A @ 55 °C |
Output power | 240 W |
Output voltage, max. | 28 V |
Output voltage, min. | 22 V |
Parallel connection option | yes, max. 3 |
Protection against inverse voltage | Yes |
Ramp-up time | ≤ 100 ms |
Rated output voltage | 24 V DC |
Wire connection method | Screw connection |
Degree of efficiency |
Typ.: 92,7% @ 120 V AC
Typ.: 94,5% @ 230 V AC |
Earth leakage current, max. | 3.5 mA |
Housing version | Metal, corrosion resistant |
Humidity | 5…95 % rel. humidity, no condensation |
Mounting position, installation notice | on terminal rail TS 35 |
MTBF |
|
Power factor |
|
Power loss, idling | 4 W |
Power loss, nominal load | 20 W |
Protection against over-heating | Yes |
Protection against reverse voltages from the load | 30…35 V DC |
Protection degree | IP20 |
Short-circuit protection | Yes |
Surge voltage category | II |
Interference immunity test acc. to |
EN 61000-4-2 (ESD)
EN 61000-4-3 (RS) IEC 61000-6-4 EN 61000-4-4 (burst) EN 61000-4-5 (surge) EN 61000-4-6 (conducted) EN61000-4-8 (Fields) EN 61000-4-11 (Dips) IEC 61000-6-1 IEC 61000-6-2 IEC 61000-6-3 |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 0.7 g |
Insulation voltage input / earth | 3 kV |
Insulation voltage output / earth | 0.5 kV |
Insulation voltage, input/output | 4 kV |
Pollution severity | 2 |
Protection class | I, with PE connection |
Surge voltage category | II |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety extra-low voltage |
SELV acc. to IEC 61010-1
PELV acc. to IEC 61010-2-201 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Number of terminals | 3 for L/N/PE |
Screwdriver blade | 0.6 x 3.5 |
Stripping length (input) | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Wire connection cross section, flexible (input), max. | 4 mm² |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , max. | 4 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Number of terminals | 4 (++ / --) |
Screwdriver blade | 0.6 x 3.5 |
Stripping length (output) | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Number of terminals | 2 |
Stripping length (Signal) | 8 mm |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire cross-section, AWG/kcmil , max. | 14 |
Wire cross-section, AWG/kcmil , min. | 28 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Contact load (NO contact) | max. 30 V DC / 1 A |
Floating contact | Yes |
LED green | Operating voltage OK |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_318978) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319047) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_321725) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![CULUS](/picture/CULUS.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E255651 |
Certificate no. (cULus) | E258476 |