Properties
Version | Power supply, switch-mode power supply unit, 24 V |
Order No. | 1469470000 |
Type | PRO ECO 72W 24V 3A |
GTIN (EAN) | 4050118275711 |
Qty. | 1 items |
Depth | 100 mm |
Depth (inches) | 3.937 inch |
Height | 125 mm |
Height (inches) | 4.921 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 557 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6d8cdf22-8230-4af8-86c8-3558c716666d |
AC current consumption | 0,55 A @ 230 V AC / 1,04 A @ 110 V AC |
AC input voltage range | 85...264 V AC (derating at 100 V AC) |
Connection system | Screw connection |
DC current consumption | 0,22 A @ 370 V DC / 0,68 A @ 120 V DC |
DC input voltage range | 80...370 V DC (Derating @ 120 V DC) |
Frequency range AC | 47...63 Hz |
Input frequency | 47...63 Hz |
Input fuse (internal) | Yes |
Inrush current | max. 40 A |
Nominal power consumption | 82.8 VA |
Rated input voltage | 100...240 V AC |
Recommended back-up fuse |
2 A / DI, safety fuse 6 A, Char. B, circuit breaker 2...4 A, Char. C circuit breaker |
Surge protection | Varistor |
Capacitive load | unrestricted |
Connection system | Screw connection |
Continuous output current @ UNominal |
3 A @ 55 °C
2,25 A @ 70 °C |
Nominal output current for Unom | 3 A at 55 °C |
Output power | 72 W |
Output voltage, max. | 28 V |
Output voltage, min. | 22 V |
Output voltage, note | (adjustable via potentiometer) |
Overload protection | Yes |
Parallel connection option | yes, max. 5 |
Protection against inverse voltage | Yes |
Ramp-up time | ≤ 100 ms |
Rated output voltage | 24 V DC ± 1 % |
Residual ripple, breaking spikes | <50 mVPP @ 24 V DC, IN |
AC failure bridging time @ Inom | > 100 ms @ 230 V AC / > 20 ms @ 115 V AC |
Degree of efficiency | 87 % |
Earth leakage current, max. | 3.5 mA |
Housing version | Metal, corrosion resistant |
Indication |
Green LED (Uoutput > 21.6 V DC)
Yellow LED (loutput > 90 % IRated typ. ) red LED (overload, overtemperature, short-circuit, Uoutput <20.4 V DC) |
Max. perm. air humidity (operational) | 5 %…95 % RH |
Mounting position, installation notice | on terminal rail TS 35 |
MTBF |
|
Power factor (approx.) | > 0.5…230 V AC / > 0.53…115 V AC |
Power loss, idling | 4 W |
Power loss, nominal load | 9.5 W |
Protection against over-heating | Yes |
Protection against reverse voltages from the load | 30…35 V DC |
Protection degree | IP20 |
Short-circuit protection | Yes |
Surge voltage category | II |
Interference immunity test acc. to |
EN 61000-4-2 (ESD)
EN 61000-4-3 (RS) EN 61000-4-4 (burst) EN 61000-4-5 (surge) EN 61000-4-6 (conducted) EN61000-4-8 (Fields) EN61000-4-11 (Dips) |
Limiting of mains voltage harmonic currents | According to EN 61000-3-2 |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 15 g In all directions |
Vibration resistance IEC 60068-2-6 | 1 g according to EN 50178 |
Insulation voltage input / earth | 2 kV |
Insulation voltage output / earth | 0.5 kV |
Insulation voltage, input/output | 3 kV |
Pollution severity | 2 |
Protection class | I, with PE connection |
Surge voltage category | II |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety extra-low voltage |
SELV acc. to IEC 60950-1
PELV according to EN 60204-1 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | Screw connection |
Number of terminals | 3 for L/N/PE |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Wire connection cross section, flexible (input), max. | 2.5 mm² |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , max. | 2.5 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | Screw connection |
Number of terminals | 5 (+,--,13,14) |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Contact load (NO contact) | max. 30 V DC / 1 A |
Floating contact | Yes |
Relay on/off | Output voltage >21.6 V DC/ <20.4 V DC, overload |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35495)
[UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_314089) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_89455) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1469470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1469470000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68800) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![TUEV](/picture/TUEV.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E258476 |