Properties
Version | Power supply, switch-mode power supply unit, 5 V |
Order No. | 1478210000 |
Type | PRO MAX 70W 5V 14A |
GTIN (EAN) | 4050118285987 |
Qty. | 1 items |
Depth | 125 mm |
Depth (inches) | 4.921 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 650 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity at operating temperature | 5...95 %, no condensation |
Start-up | ≥ -40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6d8cdf22-8230-4af8-86c8-3558c716666d |
Certificate No. (cURus) | E255651 |
AC input voltage range | 85…277 V AC |
Connection system | Screw connection |
Current consumption in relation to the input voltage |
|
DC input voltage range | 80...370 V DC |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | Yes |
Inrush current | max. 15 A |
Nominal power consumption | 81.4 VA |
Rated input voltage | 100...240 V AC |
Recommended back-up fuse |
6 A, Char. B, circuit breaker
3 - 5 A, char. C, circuit breaker |
Surge protection | Varistor |
Connection system | Screw connection |
Continuous output current @ UNominal | 16,8 A @ 45°C, 10,5 A @ 70°C |
Nominal output current for Unom | 14 A @ 60°C |
Output power | 70 W |
Output voltage, max. | 7 V |
Output voltage, min. | 4.5 V |
Output voltage, note | (adjustable via potentiometer) |
Parallel connection option | yes, max. 5 |
Protection against inverse voltage | Yes |
Rated output voltage | 5 V DC |
Residual ripple, breaking spikes | <50 mVss @ UNenn, Full Load |
AC failure bridging time @ Inom | min. 20 ms |
Current limiting | > 120% IN |
Degree of efficiency | 86% |
Derating | > 60°C / 75% @ 70°C |
Earth leakage current, max. | 3.5 mA |
Housing version | Metal, corrosion resistant |
Mounting position, installation notice | Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between. |
MTBF |
|
Power factor |
|
Power loss, idling | 1 W |
Power loss, nominal load | 11.7 W |
Protection against reverse voltages from the load | > 7.5 V DC |
Protection degree | IP20 |
Short-circuit protection | Yes |
Status indication | LED red/green and relay (≥21.6 V DC LED green, relay on/ ≤20.6 LED red, relay off) |
Surge voltage category | III |
Interference immunity test acc. to |
EN 55024
EN 55032 IEC61000-3-2,-3 IEC61000-4-2,-3,-4,-5,-6,-8,-11 |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 2.3 g |
Insulation voltage input / earth | 3.5 kV |
Insulation voltage output / earth | 0.5 kV |
Insulation voltage, input/output | 4 kV |
Pollution severity | 2 |
Protection class | I, with PE connection |
Surge voltage category | III |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Protection against dangerous shock currents | Acc. to VDE0106-101 |
Protective separation / protection against electrical shock | VDE0100-410 / acc. to DIN57100-410 |
Safety extra-low voltage |
SELV acc. to IEC 60950-1
PELV according to EN 60204-1 |
Safety transformers for switch-mode power supplies | According to EN 61558-2-16 |
Conductor cross-section, AWG/kcmil , max. | 10 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , min. | 0.22 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.18 mm² |
Connection system | Screw connection |
Number of terminals | 3 for L/N/PE |
Screwdriver blade |
0.8 x 4.0
PZ 1 |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Wire connection cross section, flexible (input), max. | 4 mm² |
Conductor cross-section, AWG/kcmil , max. | 12 AWG |
Conductor cross-section, AWG/kcmil , min. | 26 AWG |
Conductor cross-section, flexible , max. | 4 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Connection system | Screw connection |
Number of terminals | 8 (++,---,11,13,14) |
Screwdriver blade | 0.6 x 3.5 |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Contact load (NO contact) | max. 30 V DC / 1 A |
Floating contact | Yes |
Status indication | LED red/green and relay (≥21.6 V DC LED green, relay on/ ≤20.6 LED red, relay off) |
Approval/Certificate/Document of Conformity |
[UL 508 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306052)
[UL 60950-1 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306057) [UL CL1 DIV2 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306063) [DNV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_307353) [DoP EN54.4](https://mdcop.weidmueller.com/mediadelivery/asset/900_310562) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_164769) [UK Conformity Assessed](https://mdcop.weidmueller.com/mediadelivery/asset/900_311570) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61876) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1478210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1478210000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_68826) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![TUEV](/picture/TUEV.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E255651 |
Certificate no. (cULus) | E258476 |
Certificate no. (cULusEX) | E470829 |
Accessories
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1478990000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 12 mm, 130 °C
-
Item No.:1479000000Packaging unit:50 PC
End bracket, black, TS 35, V-0, Wemid, Width: 8 mm, 130 °C
-
Item No.:2749670000Packaging unit:1 PC
Screwdriver, Blade width (B): 1 mm, 80 mm, Blade thickness (A): 1
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
Terminal BlocksAccessoriesEnd bracketsTS 35W-Series
ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Pozidrive