Properties
Version | Power supply, switch-mode power supply unit |
Order No. | 2660200281 |
Type | PRO PM 75W 5V 14A |
GTIN (EAN) | 4050118782028 |
Qty. | 1 items |
Depth | 99 mm |
Depth (inches) | 3.898 inch |
30 mm | |
Height (inches) | 1.181 inch |
Width | 97 mm |
Width (inches) | 3.819 inch |
Net weight | 240 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...70 °C |
Humidity | 5…95 % RH |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | 015c3a09-4dd7-4b84-85e2-16a46fa4e79a |
AC current consumption | 1 A @ 230 V AC / 2 A @ 115 V AC |
AC input voltage range | 90…264 V AC |
Connection system | Screw connection |
Current consumption in relation to the input voltage |
|
Frequency range AC | 47...63 Hz |
Inrush current | max. 45 A |
Nominal power consumption | 91.5 VA |
Rated input voltage | 100...240 V AC |
Recommended back-up fuse | 4 A at 230 V AC, characteristic curve C |
Connection system | Screw connection |
Mains failure bridge-over time | 20 ms |
Output power | 75 W |
Output voltage, note | ± 10% nominal output voltage tolerance, adjustable with potentiometer |
Overload protection | 120%...180% Inominal, hiccup mode with automatic recovery |
Parallel connection option | Yes, with diode module |
Rated current | 14 A |
Rated output voltage | 5 V DC |
Residual ripple, breaking spikes | < 100 mVPP |
Surge protection | 5.6...6.8 V @ 5 V DC |
Degree of efficiency | 82 % |
Derating | > 50°C (2% / 1°C) |
Humidity | 5…95 % RH |
Mounting position, installation notice | Panel mount, screw fix |
MTBF |
|
Protection degree | IP20 |
Short-circuit protection | Yes |
Status indication | LED green: ready |
Interference immunity test acc. to |
Burst: EN 61000-4-4 / ESD EN 61000-4-2
EN61000-4-3 (HF field) EN 61000-4-5 (surge) EN 61000-4-6 (conducted) EN61000-4-8 (Fields) EN 61000-4-11 (Dips) |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 30 g in all directions |
Vibration resistance IEC 60068-2-6 | 10...500 Hz, constant acceleration 5 g, 10 minutes/cycle, 60 minutes/axis |
Insulation voltage input / earth | 2 kV |
Insulation voltage output / earth | 0.5 kV |
Insulation voltage, input/output | 3 kV |
Safety extra-low voltage |
SELV acc. to IEC 60950-1
PELV according to EN 60204-1 |
Conductor cross-section, AWG/kcmil , max. | 12 |
Conductor cross-section, AWG/kcmil , min. | 21 |
Conductor cross-section, rigid , max. | 4 mm² |
Conductor cross-section, rigid , min. | 0.34 mm² |
Connection system | Screw connection |
Conductor cross-section, AWG/kcmil , max. | 12 |
Conductor cross-section, AWG/kcmil , min. | 21 |
Conductor cross-section, rigid , max. | 4 mm² |
Conductor cross-section, rigid , min. | 0.34 mm² |
Connection system | Screw connection |
Status indication | LED green: ready |
Approval/Certificate/Document of Conformity |
[PRO PM 75W UL 62368.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306136)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_189189) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239544) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2660200281) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_246503) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-07-01 |
ECLASS 14.0 | 27-04-07-01 |
Approvals |  |
ROHS | Conform |